??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656631 - VS-SI-FP-2RJ-MOD
Bill of material
PHOENIX CONTACT 1656631
Product number of the Manufacturer
1656631
Short Description
Front plate
Long Description
Front plate, material: PBT
Manufacturer Type Description
VS-SI-FP-2RJ-MOD
Preview
International product number
4046356030007
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
51 mm
height
40 mm
material
Plastic
Surface
not relevant
Number of plug-connection openings
2
Type of plug connector system
2x RJ (Keystone)
GTIN
4046356030007
Manufacturer product designation
Front plate
Manufacturer product description
Front plate, plastic with shroud, for 2x RJ with modular system (Keystone)
Product type
VS-SI-FP-2RJ-MOD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models