??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656534 - VS-SI-SD-FR
Bill of material
PHOENIX CONTACT 1656534
Product number of the Manufacturer
1656534
Short Description
Socket insert
Long Description
Socket insert, material: PA, connection method: Screw connection
Manufacturer Type Description
VS-SI-SD-FR
Preview
International product number
4046356029902
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
material
PA
type of connection system
Screw connection
Material
PA
RAL-number (akin)
7035
Depth of the product
68 mm
suitable for degree of protection (IP)
IP20
Height of the product
88 mm
Width of the product
51 mm
GTIN
4046356029902
Manufacturer product designation
Socket insert
Manufacturer product description
Ground contact socket, plastic, for France
Product type
VS-SI-SD-FR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
BE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models