??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656521 - VS-SI-SD-USA
Bill of material
PHOENIX CONTACT 1656521
Product number of the Manufacturer
1656521
Short Description
Socket insert
Long Description
Socket insert, material: PA, connection method: Spade connection
Manufacturer Type Description
VS-SI-SD-USA
Preview
International product number
4046356029896
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
material
PA
type of connection system
Spade connection
Material
PA
RAL-number (akin)
7035
suitable for degree of protection (IP)
IP20
GTIN
4046356029896
Manufacturer product designation
Socket insert
Manufacturer product description
Ground contact socket, plastic, for USA
Product type
VS-SI-SD-USA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
HU
Deeplink
Deeplink
Previews
3D
2D
Download CAD models