??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1656505 - VS-SI-SD-DE
Lista materiale
PHOENIX CONTACT 1656505
Product number of the Manufacturer
1656505
Short Description
Socket insert
Long Description
Socket insert, material: PA, connection method: Screw connection
Manufacturer Type Description
VS-SI-SD-DE
Preview
International product number
4046356029872
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
material
PA
type of connection system
Screw connection
Material
PA
RAL-number (akin)
7035
Depth of the product
67.900 mm
suitable for degree of protection (IP)
IP20
Height of the product
87.500 mm
Width of the product
50.700 mm
GTIN
4046356029872
Manufacturer product designation
Socket insert
Manufacturer product description
Ground contact socket, plastic, for Germany
Product type
VS-SI-SD-DE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
BE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD