??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656259 - VS-09-DSUB-20-LI-5,0
Bill of material
PHOENIX CONTACT 1656259
Product number of the Manufacturer
1656259
Short Description
D-SUB cable
Long Description
D-SUB cable, degree of protection: IP20, number of positions: 9, material: PVC, connection method: D-SUB, cable outlet: straight, Universal
Manufacturer Type Description
VS-09-DSUB-20-LI-5,0
Preview
International product number
4046356029735
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356029735
Manufacturer product designation
D-SUB cable
Manufacturer product description
Assembled D-SUB cable, shielded, 9-pos., stranded (7-wire), cable color: RAL 7000 (gray), secured using 4-40 UNC thread, IP20 protection, head 1 with socket shell 1 and straight cable outlet, head 2 with pin shell 1 and straight cable outlet, length: 5 m
Product type
VS-09-DSUB-20-LI-5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。