??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1655-02 - Two-gang junction box
Bill of material
1655-02
Order number
1655-02
EAN-Code
4013456112506
Designation
Two-gang junction box
Level of Details
Length
140 mm
Width
60 mm
Depth
42 mm
Conduit entries M20
12
Schraubabstand
71 mm
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models