??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1654050000 - ZTA 3 ZDU6
Bill of material
Weidmueller 1654050000
Preview
Product number of the Manufacturer
1654050000
Manufacturer Type Description
ZTA 3 ZDU6
Short Description
Test adapter (terminal) 1.5 mm², 250 V, 9 A
Long Description
Test adapter for measurements on terminals.
GTIN
4008190420406
Manufacturer Name
Weidmueller Group
Insulation stripped length
6 mm
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Grid dimensions
5 mm
tackable possible
No
Pole number
1
color
black
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design of electrical connection
Plug-in connection
rated voltage
250 V
Mass
0.008 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models