??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1653922 - VS-04-2X2X26C7/7-67B/SDA/5,0
Bill of material
PHOENIX CONTACT 1653922
Product number of the Manufacturer
1653922
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP67/IP20, cable length: 5 m, number of positions: 4, material: PA, USB 2.0
Manufacturer Type Description
VS-04-2X2X26C7/7-67B/SDA/5,0
Preview
International product number
4017918970253
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
GTIN
4017918970253
Manufacturer product designation
Patch cable
Manufacturer product description
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type B/IP67 on USB type A/standard, length: 5 m
Product type
VS-04-2X2X26C7/7-67B/SDA/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part