??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1653906 - VS-04-2X2X26C7/7-67A/SDB/5,0
Bill of material
PHOENIX CONTACT 1653906
Product number of the Manufacturer
1653906
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP67/IP20, cable length: 5 m, number of positions: 4, material: PA, USB 2.0
Manufacturer Type Description
VS-04-2X2X26C7/7-67A/SDB/5,0
Preview
International product number
4017918970239
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
GTIN
4017918970239
Manufacturer product designation
Patch cable
Manufacturer product description
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/IP67 on USB type B/standard, length: 5 m
Product type
VS-04-2X2X26C7/7-67A/SDB/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania