??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1652000000 - ZIA 1.5/3L-PE
Bill of material
Weidmueller 1652000000
Preview
Product number of the Manufacturer
1652000000
Manufacturer Type Description
ZIA 1.5/3L-PE
Short Description
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 2, dark beige
Long Description
Initiator/actuator terminal for connection or joining of wires, cores and cables with a durable secure contact.
GTIN
4008190401658
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
feed-in function present
No
PE connection present
Yes
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
17.500 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
17.500 A
Power loss, static, current-independent [Pls]
0.560 W
color
beige
Connection type
Spring pulley connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.008 kg
depth
45.05 mm
height
68.05 mm
width
5 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models