??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1650226-1
Bill of material
1650226-1
Part Number
1650226-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1650226-1
TE Internal Description
707-40-02109=CONTACT,PIN,#20
Alias #
707-40-02109
Power Contact Type
Contact
Connector System
Wire-to-Board
Contact Current Rating Max
5 A
Contact Type
Pin
Contact Retention Within Housing
Without
Mating Pin Diameter
1.02 mm [ .04 in ]
Contact Base Material
Copper
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Gold
Contact Termination Area Plating Thickness
.76 um [ 30 uin ]
Wire Contact Termination Area Plating Material
Gold
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1 um [ 40 uin ]
Contact Size
20
Termination Type
PCB (Postmate)
Connector Mounting Type
Board Mount
Wire Insulation Support
Without
Mount Type
Through Hole - Solder
Wire Size
24 - 20 AWG
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
250
Previews
3D
2D
Download CAD models