??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1650 - Surface box "rigid" (heavy)
Bill of material
5007811
Item Number
5007811
LOD Level
Height
250 mm
Ø Top Hatch
77 mm
Ø Bottom
190 mm
Weight
6.5 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models