??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
164839-2
Bill of material
164839-2
Part Number
164839-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
164839-2
TE Internal Description
M-SRS PIN ASSY 3+
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Type
Pin
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 - 30 uin
Contact Termination Area Plating Material
Gold Flash
Contact Size
16
Termination Type
Crimp
Wire Size
18 - 15 AWG
Wire Size
.75 - 1.5 mm2
Accepts Wire Insulation Diameter Range
2 - 2.5 mm [ .08 - 1 in ]
Circuit Application
Signal
Color Code
Blue
Packaging Method
Loose Piece
Wire Type
Regular Wire
Comment
Leading Pin (1.8mm longer than standard pins)
Previews
3D
2D
Download CAD models