??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1648360-1
Bill of material
1648360-1
Part Number
1648360-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1648360-1
TE Internal Description
708-0134-01109=SA CONTACT,SKT
Alias #
708-0134-01109
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Contact Current Rating Max
250 A
Contact Type
Socket
Contact Retention Within Housing
With
Contact Mating Area Plating Material Thickness
.58 um [ 20 uin ]
Contact Termination Area Plating Material
Gold
Contact Termination Area Plating Thickness
.254 um [ 10 uin ]
Wire Contact Termination Area Plating Material
Gold
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1 um [ 40 uin ]
Wire Contact Termination Area Plating Material Thickness
.58 um [ 20 uin ]
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Mount Type
Crimp
Wire Size
12 AWG
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Packaging Method
Package
Previews
3D
2D
Download CAD models