??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1648030 - HC-B 10-A-UT-PEL-F
Bill of material
PHOENIX CONTACT 1648030
Product number of the Manufacturer
1648030
Short Description
Terminal adapter
Long Description
Terminal adapter, number of positions: 10+PE, size: B10, type : for the left side of the control cabinet, Socket, Screw connection, 500 V, 16 A, 0.5 mm² ... 2.5 mm²
Manufacturer Type Description
HC-B 10-A-UT-PEL-F
Preview
International product number
4017918969639
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
rated current
16 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
certificate/approval
CSA, cUL Recognized, cULus Recognized, EAC, UL Recognized
length
64 mm
width
34.00379 mm
height
63.4 mm
net weight
0.020 kg
depth
64 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
10
Contact design
Socket
Material of the contact
Copper alloy
max. operating ambient temperature
125 °C
Material of the contact coat
Ag
material connector of connector insert
PA
Rated surge voltage
6 kV
Overvoltage category
III
Size
B10
wire protection present
No
PE connection present
Yes
Insertion cycles, min.
500
Conductor connection method
Screw connection
PE connection side
right hand
GTIN
4017918969639
Manufacturer product designation
Terminal adapter
Manufacturer product description
HEAVYCON terminal adapter, socket insert, B10 series, 10-pos., for the left control cabinet panel, screw connection
Product type
HC-B 10-A-UT-PEL-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models