??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1646201 - HC-M-KV-T-M32
Bill of material
PHOENIX CONTACT 1646201
Product number of the Manufacturer
1646201
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 18 mm ... 27 mm, shielding: no, connecting thread: M32 x 1.5, color: silver, with cable bend protection and strain relief, with O-ring
Manufacturer Type Description
HC-M-KV-T-M32
Preview
color
silver
net weight
0.142 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
Nickel-plated brass
max. operating ambient temperature
80 °C
Size of connection thread
M32
Thread length
8 mm
max. sealing range
27 mm
min. sealing range
18 mm
Counter nut present
No
Bend protection present
Yes
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
41 mm
wrench width 2
40 mm
GTIN
4017918941345
Manufacturer product designation
Cable gland
Manufacturer product description
Metal screw connection with cable bend protection and strain relief, thread length: 8 mm, cable sealing area: 18 - 27 mm, clamping area: 20 - 30 mm, SW 40, screw connection: M32
Product type
HC-M-KV-T-M32
GLN of manufacturer
4063151
International product number
4017918941345
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)