??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1646007 - HC-M-KV-M25(14-21)
Bill of material
PHOENIX CONTACT 1646007
Product number of the Manufacturer
1646007
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 14 mm ... 21 mm, shielding: no, connecting thread: M25 x 1.5, color: silver
Manufacturer Type Description
HC-M-KV-M25(14-21)
Preview
color
silver
net weight
0.075 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M25
Thread length
7 mm
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
14 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
34 mm
wrench width 2
34 mm
GTIN
4017918941277
Manufacturer product designation
Cable gland
Manufacturer product description
Metal screw connection up to 5 bar, thread length: 7 mm, cable diameter: 14 - 21 mm, WAF 34, screw connection: M25
Product type
HC-M-KV-M25(14-21)
GLN of manufacturer
4063151
International product number
4017918941277
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models