??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1644407 - VC-M-KV-PG16/M25 ST
Bill of material
PHOENIX CONTACT 1644407
Product number of the Manufacturer
1644407
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON
Manufacturer Type Description
VC-M-KV-PG16/M25 ST
Preview
net weight
0.038 kg
Without halogens
No
Size of connection thread
M25
glass-fiber reinforced
No
Thread type of the cable gland
metric
wrench width 1
24 mm
GTIN
4017918904708
Manufacturer product designation
Cable gland
Manufacturer product description
Cable screw connection support Pg16/M25, metal; for thread M25 and rubber seals of size Pg16
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG16/M25 ST
GLN of manufacturer
4063151
International product number
4017918904708
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models