??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1644397 - VC-M-KV-PG21/M32 ST
Bill of material
PHOENIX CONTACT 1644397
Product number of the Manufacturer
1644397
Short Description
Cable gland
Long Description
Cable gland, Range of articles: VARIOCON
Manufacturer Type Description
VC-M-KV-PG21/M32 ST
Preview
net weight
0.060 kg
Without halogens
No
Size of connection thread
M32
glass-fiber reinforced
No
Thread type of the cable gland
metric
wrench width 1
30 mm
GTIN
4017918904715
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland for Pg21 half screw connection to M32 housing entry, metal
Manufacturer product family
VARIOCON
Product type
VC-M-KV-PG21/M32 ST
GLN of manufacturer
4063151
International product number
4017918904715
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir