??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1640647 - Q 1,5/2FL/11-M20KU-ESA
Bill of material
PHOENIX CONTACT 1640647
Product number of the Manufacturer
1640647
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, 0.75 mm² ... 1.5 mm², 250 V, 17.5 A, green, with QUICKON nut, assembly thread: M20, Spade connection
Manufacturer Type Description
Q 1,5/2FL/11-M20KU-ESA
Preview
International product number
4017918188764
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP65
width
22 mm
height
22 mm
rated voltage
250 V
rated current
17.500 A
Application standards
not available
certificate/approval
cULus Recognized, EAC
length
43.700 mm
net weight
0.020 kg
Pole number
2
Type of interlock
Screw
color of housing
green
Material of the contact
Copper alloy
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
Manual solder/slip on connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
Yes
mechanical coding present
No
color coding/contact insert
green
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
green
connection cross section (fine-strand)
1.500 mm^2
connection cross section (solid-core)
1.500 mm^2
number of connections per pole
1
surface finish contacts
Pre-nickel plated and tin-plated
thread connection size
M20
pole codification
1, 2
max. resistance to a continuous temperature
80 °C
GTIN
4017918188764
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, for external wall mounting, with manual solder/slip-on connection, 4.8 x 0.8 mm
Product type
Q 1,5/2FL/11-M20KU-ESA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции