??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1640442 - Q 0,75/4FL/11-11KU-ESA BK
Bill of material
PHOENIX CONTACT 1640442
Product number of the Manufacturer
1640442
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, 0.34 mm² ... 0.75 mm², 160 V, 9 A, black
Manufacturer Type Description
Q 0,75/4FL/11-11KU-ESA BK
Preview
International product number
4017918173272
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated current
9 A
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
80 °C
Pole number
4
max. operating ambient temperature
80 °C
Material of the contact coat
Pre-nickel plated and tin-plated
PE connection present
No
screen connection present
No
Number of control contacts
4
GTIN
4017918173272
Manufacturer product designation
Panel feed-through
Manufacturer product description
QUICKON panel feed-through, for external wall mounting with manual solder/slip-on connection, 2.8 x 0.8 mm. 4-pos.
Product type
Q 0,75/4FL/11-11KU-ESA BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models