??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
163766-1
Bill of material
163766-1
Part Number
163766-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
163766-1
TE Internal Description
062 PIN ASS. TYP3+
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Type
Pin
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2 um
Contact Termination Area Plating Material
Tin
Contact Size
16
Termination Type
Crimp
Wire Size
18 - 15 AWG
Wire Size
.75 - 1.5 mm2
Accepts Wire Insulation Diameter Range
2.01 - 2.49 mm [ .078 - .098 in ]
Circuit Application
Signal
Packaging Method
Reel
Packaging Quantity
5000
Wire Type
Regular Wire
Comment
Leading Pin (1.8mm longer than standard pins)
Previews
3D
2D
Download CAD models