??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1636570000 - WQV 16N/3
Bill of material
Weidmueller 1636570000
Preview
Product number of the Manufacturer
1636570000
Manufacturer Type Description
WQV 16N/3
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 3, Pitch in mm: 11.90, Insulated: Yes, 76 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190272845
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
11.900 mm
rated current
76 A
Number of bridged terminals
3
color
yellow
Design
Cross connector
Insulation present
Yes
Assembly type
screwable
Mass
0.006 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models