??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1636538 - KV-M-M50-GD-(2X9)
Bill of material
PHOENIX CONTACT 1636538
Product number of the Manufacturer
1636538
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: for data connectors, external cable diameter 8.5 mm ... 9 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, Split seal
Manufacturer Type Description
KV-M-M50-GD-(2X9)
Preview
color
Brass
net weight
0.258 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
Nickel-plated brass
max. operating ambient temperature
125 °C
Size of connection thread
M50
Thread length
10 mm
max. sealing range
9 mm
min. sealing range
8.500 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
2
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
50 mm
wrench width 2
54 mm
GTIN
4046356028264
Manufacturer product designation
Cable gland
Manufacturer product description
HEAVYCON M50 cable screw connection, metal, panel feed-through for data plug, with separable grommet, 2 x 9 mm hole diameter; inside diameter 42 mm
Product type
KV-M-M50-GD-(2X9)
GLN of manufacturer
4063151
International product number
4046356028264
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74122000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели