您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1636525
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1636525.prj},{NB=1636525},{MANUID=1636525},{AAF040=0.2135},{BAA039=125},{BAA997=10},{AAH508=6},{AAH509=5.500},{AAS487=2},{AAH901=1.500},{AAG623=50},{AAG624=54},{AAO663=4046356028257},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=74153300},{AAO676=1636525},{DESCSHORT=Cable gland},{DESCLONG=Cable gland, material for screw connection: Brass, nickel-plated, application: for data connectors, external cable diameter 5.5 mm ... 6 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, Split seal},{MANUTYPEDESC=KV-M-M50-GD-(2X6)},{PREVIEW=../../../_pool_/be/54/68348_2000_int_04.png},{INTNO=4046356028257},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1636525 - KV-M-M50-GD-(2X6)
Bill of material
PHOENIX CONTACT 1636525
Product number of the Manufacturer
1636525
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: for data connectors, external cable diameter 5.5 mm ... 6 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, Split seal
Manufacturer Type Description
KV-M-M50-GD-(2X6)
Preview
International product number
4046356028257
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Brass
net weight
0.2135
kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
Brass, nickel-plated
max. operating ambient temperature
125
°C
Size of connection thread
M50
Thread length
10
mm
max. sealing range
6
mm
min. sealing range
5.500
mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
2
Sealing type
Single-orifice seal
thread ascent
1.500
mm
wrench width 1
50
mm
wrench width 2
54
mm
GTIN
4046356028257
Manufacturer product designation
Cable gland
Manufacturer product description
HEAVYCON M50 cable screw connection, metal, panel feed-through for data plug, with separable grommet, 2 x 6 mm hole diameter; inside diameter 37 mm
Product type
KV-M-M50-GD-(2X6)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74153300
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型