??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1636520000 - STR 15 F. ZGB 15
Bill of material
Weidmueller 1636520000
Preview
Product number of the Manufacturer
1636520000
Manufacturer Type Description
STR 15 F. ZGB 15
Short Description
Device marking, 6.3 mm, Polyester, PVC-free, Transparent
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190287498
Manufacturer Name
Weidmueller Group
material
Polyester
Mass
0.000 kg
depth
0.500 mm
height
13.4 mm
width
6.5 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models