??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1636512 - KV-M-M50-GD-(10)
Bill of material
PHOENIX CONTACT 1636512
Product number of the Manufacturer
1636512
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: for data connectors, external cable diameter 9.5 mm ... 10 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, Split seal
Manufacturer Type Description
KV-M-M50-GD-(10)
Preview
International product number
4046356028240
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
color
silver
net weight
0.21211 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
Brass, nickel-plated
max. operating ambient temperature
125 °C
Size of connection thread
M50
Thread length
10 mm
max. sealing range
10 mm
min. sealing range
9.500 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
50 mm
wrench width 2
54 mm
GTIN
4046356028240
Manufacturer product designation
Cable gland
Manufacturer product description
HEAVYCON M50 cable screw connection, metal, panel feed-through for data plug, with separable grommet, 1 x 10 mm hole diameter; inside diameter 37 mm
Product type
KV-M-M50-GD-(10)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74122000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir