??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1636510000 - ESO 15 DIN A4 WS
Bill of material
Weidmueller 1636510000
Preview
Product number of the Manufacturer
1636510000
Manufacturer Type Description
ESO 15 DIN A4 WS
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190425494
Manufacturer Name
Weidmueller Group
Grid dimensions
6 mm
color
white
material
Paper
Mass
0.011 kg
depth
0.2 mm
height
13.25 mm
width
6.400 mm
customs tariff number (TARIC)
48219090
URL
URL
Previews
3D
2D
Download CAD models