??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1636509 - KV-M-M50-GD-( 8)
Bill of material
PHOENIX CONTACT 1636509
Product number of the Manufacturer
1636509
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, application: for data connectors, external cable diameter 7.5 mm ... 8 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, Split seal
Manufacturer Type Description
KV-M-M50-GD-( 8)
Preview
color
silver
net weight
0.212 kg
Degree of protection (IP), mounted
IP65
Without halogens
No
material
Nickel-plated brass
max. operating ambient temperature
125 °C
Size of connection thread
M50
Thread length
10 mm
max. sealing range
8 mm
min. sealing range
7.500 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
50 mm
wrench width 2
54 mm
GTIN
4046356028233
Manufacturer product designation
Cable gland
Manufacturer product description
HEAVYCON M50 cable screw connection, metal, panel feed-through for data plug, with separable grommet, 1 x 8 mm hole diameter; inside diameter 37 mm
Product type
KV-M-M50-GD-( 8)
GLN of manufacturer
4063151
International product number
4046356028233
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
74122000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model