??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
163554-8
Bill of material
163554-8
Part Number
163554-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
163554-8
TE Internal Description
MATE-N-LOK SOCKET
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Contact Type
Socket
Contact Retention Within Housing
With
Mating Pin Diameter
2.1 mm [ .082 in ]
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Pre-Tin
Contact Termination Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Barrel Type
Open Barrel
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Contact Retention Type Within Housing
Locking Lance
Wire Size
22 - 18 AWG
Wire Size
.3 - .75 mm2
Accepts Wire Insulation Diameter Range
1.4 - 2.4 mm [ .055 - .095 in ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
Packaging Method
Reel
Packaging Quantity
4000
For Use With
Commercial MATE-N-LOK housings
Wire Type
Stranded
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models