??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1633220000 - ZQS 2.5/4
Bill of material
Weidmueller 1633220000
Preview
Product number of the Manufacturer
1633220000
Manufacturer Type Description
ZQS 2.5/4
Short Description
Cross-connector (terminal) Plugged, Number of poles: 4, Pitch in mm: 12.00, Insulated: Yes, 24 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190263409
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
12 mm
rated current
24 A
Number of bridged terminals
4
color
yellow
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
Yes
Assembly type
plug-in
Mass
0.006 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models