??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1632300000 - WTA 1/ZA WDU1.5
Bill of material
Weidmueller 1632300000
Preview
Product number of the Manufacturer
1632300000
Manufacturer Type Description
WTA 1/ZA WDU1.5
Short Description
Test adapter (terminal) 1.5 mm², 250 V, 6 A
Long Description
Test adapter for measurements on terminals.
GTIN
4008190257354
Manufacturer Name
Weidmueller Group
Insulation stripped length
6 mm
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Grid dimensions
5 mm
tackable possible
Yes
Pole number
1
color
black
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
1 mm²
Min. line cross section, rigid
0.500 mm²
Design of electrical connection
Screw connection
rated voltage
250 V
Mass
0.012 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models