??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1631640001 - CC-H 85/54 SW
Bill of material
Weidmueller 1631640001
Preview
Product number of the Manufacturer
1631640001
Manufacturer Type Description
CC-H 85/54 SW
Short Description
Device marking holder, 58 mm, Polyamide 66, black
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4008190465254
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.000 kg
depth
13 mm
height
58 mm
width
90.4 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models