??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
163091-8
Bill of material
163091-8
Part Number
163091-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
163091-8
TE Internal Description
062 SOC.ASS. TYP3+
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Type
Socket
Mating Pin Diameter
1.57 mm [ .062 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 - 30 uin
Contact Termination Area Plating Material
Gold Flash
Contact Size
16
Termination Type
Crimp
Wire Size
26 - 24 AWG
Wire Size
.12 - .24 mm2
Accepts Wire Insulation Diameter Range
.89 - 1.4 mm [ .035 - .055 in ]
Circuit Application
Signal
AgencyStandard
UL
Packaging Method
Reel
Packaging Quantity
5000
Wire Type
Regular Wire
Previews
3D
2D
Download CAD models