??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1629116 - M23-12S1N8A90DUS
Bill of material
PHOENIX CONTACT 1629116
Product number of the Manufacturer
1629116
Short Description
Coupler connector
Long Description
M23, Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding:N
Manufacturer Type Description
M23-12S1N8A90DUS
Preview
International product number
4055626762630
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.116 kg
Type of interlock
Screw locking
max. operating ambient temperature
105 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4055626762630
Manufacturer product designation
Coupler connector
Manufacturer product description
M23, Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding:N
Product type
M23-12S1N8A90DUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part