??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1629054 - M17-08S1N8A8003
Bill of material
PHOENIX CONTACT 1629054
Product number of the Manufacturer
1629054
Short Description
Cable connector
Long Description
M17, Cable connector, M17 PRO, straight, shielded: yes, Screw locking, No. of pos.: 8, type of contact: Socket, Crimp connection, cable diameter range: 5.5 mm ... 9.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
M17-08S1N8A8003
Preview
International product number
4055626706337
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Application standards
not available
certificate/approval
not available
net weight
0.080 kg
Type of interlock
Screw locking
max. operating ambient temperature
105 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4055626706337
Manufacturer product designation
Cable connector
Manufacturer product description
M17, Cable connector, M17 PRO, straight, shielded: yes, Screw locking, No. of pos.: 8, type of contact: Socket, Crimp connection, cable diameter range: 5.5 mm ... 9.5 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
M17-08S1N8A8003
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част