??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628981 - M17-7ES1N8A8004S
Bill of material
PHOENIX CONTACT 1628981
Product number of the Manufacturer
1628981
Short Description
Cable connector
Long Description
M17, Cable connector, M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 7+PE, type of contact: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
M17-7ES1N8A8004S
Preview
International product number
4055626705606
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Application standards
not available
certificate/approval
not available
net weight
0.022 kg
Type of interlock
Screw locking
max. operating ambient temperature
105 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4055626705606
Manufacturer product designation
Cable connector
Manufacturer product description
M17, Cable connector, M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 7+PE, type of contact: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
M17-7ES1N8A8004S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part