??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628784 - M23-7EP198A9L22S
Bill of material
PHOENIX CONTACT 1628784
Product number of the Manufacturer
1628784
Short Description
Coupler connector
Long Description
M23, Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 4+3+PE, type of contact: Pin, Crimp connection, cable diameter range: 5.5 mm ... 8 mm
Manufacturer Type Description
M23-7EP198A9L22S
Preview
International product number
4055626763125
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
not available
certificate/approval
cULus Listed
net weight
0.132 kg
Type of interlock
Screw locking
max. operating ambient temperature
105 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4055626763125
Manufacturer product designation
Coupler connector
Manufacturer product description
M23, Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 4+3+PE, type of contact: Pin, Crimp connection, cable diameter range: 5.5 mm ... 8 mm
Product type
M23-7EP198A9L22S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat