??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628510 - M17-6ES1N8AA500S
Bill of material
PHOENIX CONTACT 1628510
Product number of the Manufacturer
1628510
Short Description
Device connector front mounting
Long Description
M17, Device connector front mounting, M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 6+PE, type of contact: Socket, Crimp connection, flange dimensions: 26 mm x 26 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
M17-6ES1N8AA500S
Preview
International product number
4055626707181
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
max. operating ambient temperature
105 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4055626707181
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M17, Device connector front mounting, M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 6+PE, type of contact: Socket, Crimp connection, flange dimensions: 26 mm x 26 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
M17-6ES1N8AA500S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat