??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628500 - M17-8ES1N8AA600S
Bill of material
PHOENIX CONTACT 1628500
Product number of the Manufacturer
1628500
Short Description
Device connector front mounting
Long Description
M17, Device connector front mounting, M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 5+3+PE, type of contact: Socket, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
M17-8ES1N8AA600S
Preview
International product number
4055626707082
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
max. operating ambient temperature
105 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4055626707082
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M17, Device connector front mounting, M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 5+3+PE, type of contact: Socket, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
M17-8ES1N8AA600S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part