??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628492 - M23-17P1N8AA600S
Bill of material
PHOENIX CONTACT 1628492
Product number of the Manufacturer
1628492
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, M23 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 17, Direction of rotation: Standard, type of contact: Pin, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N
Manufacturer Type Description
M23-17P1N8AA600S
Preview
International product number
4055626621876
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Degree of protection (IP), mounted
IP68
max. operating ambient temperature
105 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4055626621876
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, M23 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 17, Direction of rotation: Standard, type of contact: Pin, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N
Product type
M23-17P1N8AA600S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част