??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628420 - EV-T1G2K-1AC32A-6,5M10ASBK01
Bill of material
PHOENIX CONTACT 1628420
Product number of the Manufacturer
1628420
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with locking option for padlock, Type 1, SAE J1772, PHOENIX CONTACT logo, cable: 6.5 m, black, straight
Manufacturer Type Description
EV-T1G2K-1AC32A-6,5M10ASBK01
Preview
International product number
4055626446578
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
SAE J1772
Nominal current
32 A
nominal voltage
250 V
Current type
AC single phase
length of the cable
6.500 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626446578
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with locking option for padlock, Type 1, SAE J1772, PHOENIX CONTACT logo, cable: 6.5 m, black, straight
Product type
EV-T1G2K-1AC32A-6,5M10ASBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.