??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628418 - EV-T1G2K-1AC32A-12,0M10ASBK01
Bill of material
PHOENIX CONTACT 1628418
Product number of the Manufacturer
1628418
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with locking option for padlock, Type 1, SAE J1772, PHOENIX CONTACT logo, cable: 12 m, black, straight, NOTE: Signal transmission is dependent on the cable length and may be adversely affected.
Manufacturer Type Description
EV-T1G2K-1AC32A-12,0M10ASBK01
Preview
International product number
4055626446561
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
SAE J1772
Nominal current
32 A
nominal voltage
250 V
Current type
AC single phase
length of the cable
12 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626446561
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with locking option for padlock, Type 1, SAE J1772, PHOENIX CONTACT logo, cable: 12 m, black, straight, NOTE: Signal transmission is dependent on the cable length and may be adversely affected.
Product type
EV-T1G2K-1AC32A-12,0M10ASBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part