??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628393 - EV-CC-AC1-M3-CBC-SER-PCB-XC
Bill of material
PHOENIX CONTACT 1628393
Product number of the Manufacturer
1628393
Short Description
AC charging controller
Long Description
CHARX control basic, AC charging controller, AC charging controller for private and commercial applications (EU/CN), IEC 61851-1, operating mode: Stand-Alone, Client, interface: RS-485
Manufacturer Type Description
EV-CC-AC1-M3-CBC-SER-PCB-XC
Preview
International product number
4055626448015
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
120 mm
height
108 mm
depth
20 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
Yes
communication interface present
No
GTIN
4055626448015
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
Product type
EV-CC-AC1-M3-CBC-SER-PCB-XC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели