??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1627743 - EV-CC-AC1-M3-CBC-SER-PCB-XC-25
Bill of material
PHOENIX CONTACT 1627743
Product number of the Manufacturer
1627743
Short Description
AC charging controller
Long Description
The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
Manufacturer Type Description
EV-CC-AC1-M3-CBC-SER-PCB-XC-25
Preview
International product number
4055626364483
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
120 mm
height
108 mm
depth
20 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
Yes
communication interface present
No
GTIN
4055626364483
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
Product type
EV-CC-AC1-M3-CBC-SER-PCB-XC-25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей