??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1627742 - EV-CC-AC1-M3-CC-SER-PCB-XC-25X
Bill of material
PHOENIX CONTACT 1627742
Product number of the Manufacturer
1627742
Short Description
AC charging controller
Long Description
The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.
Manufacturer Type Description
EV-CC-AC1-M3-CC-SER-PCB-XC-25X
Preview
International product number
4055626364476
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
120 mm
height
108 mm
depth
20 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
No
communication interface present
No
GTIN
4055626364476
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.
Product type
EV-CC-AC1-M3-CC-SER-PCB-XC-25X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型