??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1627609 - PRC 5-FT25-MC WO NUT
Bill of material
PHOENIX CONTACT 1627609
Product number of the Manufacturer
1627609
Short Description
Device connector, rear mounting
Long Description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin. Nut must be ordered separately
Manufacturer Type Description
PRC 5-FT25-MC WO NUT
Preview
International product number
4055626337852
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Pole number
5
Degree of protection (IP), mounted
IP66 / IP68 (2m / 24h) / IP69K
max. operating ambient temperature
105 °C
Material of the contact coat
Ag
PE connection present
No
Insertion cycles, min.
100
material of housing
PPE
screen connection present
No
Number of control contacts
5
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4055626337852
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin. Nut must be ordered separately
Manufacturer product family
PRC 35
Product type
PRC 5-FT25-MC WO NUT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models