??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1627601 - EV-GBG3C-1AC32A-5,0M6,0ESBK01
Bill of material
PHOENIX CONTACT 1627601
Product number of the Manufacturer
1627601
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets, with protective cap, GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, housing: black, gray, PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
EV-GBG3C-1AC32A-5,0M6,0ESBK01
Preview
International product number
4055626342825
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
GB/T 20234.2-2015, GB/T 18487.1-2015
Nominal current
32 A
nominal voltage
440 V
Current type
AC single phase
length of the cable
5 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626342825
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets, with protective cap, GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, housing: black, gray, PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
EV-GBG3C-1AC32A-5,0M6,0ESBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part