??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1627367 - EV-CC-AC1-M3-CC-SER-PCB-MSTB
Bill of material
PHOENIX CONTACT 1627367
Product number of the Manufacturer
1627367
Short Description
AC charging controller
Long Description
The EV-CC-AC1-M3-CC-SER-PCB-MSTB charging controller as a PCB for charging electric vehicles according to IEC 61851-1, Mode 3, optimized for charging stations with permanently mounted Vehicle Connector. Connection via PCB connector on header.
Manufacturer Type Description
EV-CC-AC1-M3-CC-SER-PCB-MSTB
Preview
International product number
4055626342979
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
120 mm
height
108 mm
depth
34 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
No
communication interface present
No
GTIN
4055626342979
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CC-SER-PCB-MSTB charging controller as a PCB for charging electric vehicles according to IEC 61851-1, Mode 3, optimized for charging stations with permanently mounted Vehicle Connector. Connection via PCB connector on header.
Product type
EV-CC-AC1-M3-CC-SER-PCB-MSTB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models