??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624554 - ST-7EP1N8A9005S
Bill of material
PHOENIX CONTACT 1624554
Product number of the Manufacturer
1624554
Short Description
Coupler connector
Long Description
Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 7+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 10 mm ... 12.5 mm, number of positions: 8, connection method: Crimp connection, series: ST
Manufacturer Type Description
ST-7EP1N8A9005S
Preview
International product number
4046356622998
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
rated voltage
630 V
Application standards
not available
certificate/approval
cUL Recognized, cULus Listed, EAC, UL Recognized
net weight
0.049 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
Type of plug-in contact, outside
Male (plug)
GTIN
4046356622998
Manufacturer product designation
Coupler connector
Product type
ST-7EP1N8A9005S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part